Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0277.3083
Part Number
|
---|
K0277.3083 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Colour Cap (mm) | Size (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.47 € | 1 | 4 Days | M8 | 34 | blue RAL5017 | 3 | 22 | 31 | 20 | 37.5 | 14.5 | 14 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | black grey RAL 7021 | Torque(mm) | 0.1 - 0.3 |
This page is Knurled torque knobs internal thread (K0277), part number K0277.3083.
You can find the detail information about specifications and dimensions on part number K0277.3083.
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Colour Cap(mm)
Size(mm)
D2(mm)
D3(mm)
D4(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0277.2053 |
K0277.2055 |
K0277.2056 |
K0277.3085 |
K0277.3086 |
K0277.3087 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Colour Cap (mm) | Size (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.17 € | 1 | 4 Days | M5 | 26 | blue RAL5017 | 2 | 18 | 23 | 16 | 27 | 10.5 | 5 | ||
32.17 € | 1 | 4 Days | M5 | 26 | light grey RAL 7035 | 2 | 18 | 23 | 16 | 27 | 10.5 | 5 | ||
32.17 € | 1 | 4 Days | M5 | 26 | traffic red RAL 3020 | 2 | 18 | 23 | 16 | 27 | 10.5 | 5 | ||
35.47 € | 1 | 4 Days | M8 | 34 | light grey RAL 7035 | 3 | 22 | 31 | 20 | 37.5 | 14.5 | 14 | ||
35.47 € | 1 | 4 Days | M8 | 34 | traffic red RAL 3020 | 3 | 22 | 31 | 20 | 37.5 | 14.5 | 14 | ||
35.47 € | 1 | 4 Days | M8 | 34 | colza yellow RAL 1021 | 3 | 22 | 31 | 20 | 37.5 | 14.5 | 14 |