Mushroom knobs antistatic external thread (K0251) (Part Numbers - CAD Download)

Mushroom knobs antistatic external thread (K0251)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts from KIPP have been specially developed for use in ESD protection areas

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0251.110524X10

Part Number
K0251.110524X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.58 €

1 4 Days

Loading...

  1. 1

Basic information

Thread M5 Main Body Material Other Outside diameter(φ) 21
Main material(mm) Thermoplastic Component material(mm) Steel Size(mm) 1
Main colour(mm) graphite black RAL 9011 D2(mm) 12 D3(mm) 19
H=Height(mm) 21 H1(Nm) 10 L=thread length(mm) 10

This page is Mushroom knobs antistatic external thread (K0251), part number K0251.110524X10.
You can find the detail information about specifications and dimensions on part number K0251.110524X10.

Tech Support