Mushroom knobs biopolymer internal thread (K0251) (K0251.100690)

Mushroom knobs biopolymer internal thread (K0251) K0251.100690

Product Details:

Manufacturer part number: K0251.100690

Brand: KIPP

Price: 2.74

Delivery time: 4 Days


Technical Data:

Thread: M6

Main Body Material: Other

Outside diameter: 25 φ

Main material: Biopolymer mm

Component material: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0251.100690

Part Number
K0251.100690
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Main Body Material Outside diameter
(φ)
Main material
(mm)
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
Main colour
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)
H1
(mm)
Steel code component Weight PL Edelstahl RoHS

2.74 €

1 4 Days M6Other25Biopolymer-2-black grey RAL 7021142325121012----

Loading...

  1. 1

Basic information

Item Mushroom Knob Thread type internal thread

This page is Mushroom knobs biopolymer internal thread (K0251), part number K0251.100690.
You can find the detail information about specifications and dimensions on part number K0251.100690.

Variation of this product

Part Number
K0251.10006143
K0251.1000690
K0251.10008143
K0251.1000890
K0251.1008143
K0251.100890
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Main Body Material Outside diameter
(φ)
Main material
(mm)
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
Main colour
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)
H1
(mm)
Steel code component Weight PL Edelstahl RoHS

2.74 €

1 4 Days M6Polyamide25PolyamideStainless steel2brightnatural beech142325-10121.43050.0080truetrue

2.74 €

1 4 Days M6Polyamide25PolyamideStainless steel2brightblack grey RAL 7021142325-10121.43050.0080truetrue

3.92 €

1 4 Days M8Polyamide33PolyamideStainless steel3brightnatural beech183133-14151.43050.0180truetrue

3.92 €

1 4 Days M8Polyamide33PolyamideStainless steel3brightblack grey RAL 7021183133-14151.43050.0180truetrue

3.92 €

1 4 Days M8Other33Biopolymer-3-natural beech193333151415----

3.92 €

1 4 Days M8Other33Biopolymer-3-black grey RAL 7021193333151415----

Tech Support