Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Steel code | Component material (mm) | Colour Cap (mm) | Size (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.99 € | 1 | 4 Days | M4 | 21 | - | Stainless steel | black grey RAL 7021 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M5 | 21 | - | Stainless steel | black grey RAL 7021 | 1 | 12 | 19 | 21 | 10 | 10 | ||
2.78 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | black grey RAL 7021 | 2 | 14 | 23 | 25 | 12 | 15 | ||
3.89 € | 1 | 4 Days | M8 | 33 | - | Stainless steel | black grey RAL 7021 | 3 | 19 | 31 | 33 | 15 | 15 | ||
1.99 € | 1 | 4 Days | M4 | 21 | 1.4305 | Stainless steel | orange RAL 2004 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M4 | 21 | 1.4305 | Stainless steel | signal green RAL6032 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M4 | 21 | 1.4305 | Stainless steel | blue RAL5017 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M4 | 21 | - | Stainless steel | light grey RAL 7035 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M4 | 21 | - | Stainless steel | traffic red RAL 3020 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M4 | 21 | - | Stainless steel | colza yellow RAL 1021 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M5 | 21 | 1.4305 | Stainless steel | orange RAL 2004 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M5 | 21 | 1.4305 | Stainless steel | signal green RAL6032 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M5 | 21 | 1.4305 | Stainless steel | blue RAL5017 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M5 | 21 | - | Stainless steel | light grey RAL 7035 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M5 | 21 | - | Stainless steel | traffic red RAL 3020 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.99 € | 1 | 4 Days | M5 | 21 | - | Stainless steel | colza yellow RAL 1021 | 1 | 12 | 19 | 21 | 10 | 10 | ||
2.78 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | orange RAL 2004 | 2 | 14 | 23 | 25 | 12 | 15 | ||
2.78 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | signal green RAL6032 | 2 | 14 | 23 | 25 | 12 | 15 | ||
2.78 € | 1 | 4 Days | M6 | 25 | 1.4305 | Stainless steel | blue RAL5017 | 2 | 14 | 23 | 25 | 12 | 15 | ||
2.78 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | light grey RAL 7035 | 2 | 14 | 23 | 25 | 12 | 15 | ||
2.78 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | traffic red RAL 3020 | 2 | 14 | 23 | 25 | 12 | 15 | ||
2.78 € | 1 | 4 Days | M6 | 25 | - | Stainless steel | colza yellow RAL 1021 | 2 | 14 | 23 | 25 | 12 | 15 | ||
3.89 € | 1 | 4 Days | M8 | 33 | 1.4305 | Stainless steel | orange RAL 2004 | 3 | 19 | 31 | 33 | 15 | 15 | ||
3.89 € | 1 | 4 Days | M8 | 33 | 1.4305 | Stainless steel | signal green RAL6032 | 3 | 19 | 31 | 33 | 15 | 15 | ||
3.89 € | 1 | 4 Days | M8 | 33 | 1.4305 | Stainless steel | blue RAL5017 | 3 | 19 | 31 | 33 | 15 | 15 | ||
3.89 € | 1 | 4 Days | M8 | 33 | - | Stainless steel | light grey RAL 7035 | 3 | 19 | 31 | 33 | 15 | 15 | ||
3.89 € | 1 | 4 Days | M8 | 33 | - | Stainless steel | traffic red RAL 3020 | 3 | 19 | 31 | 33 | 15 | 15 | ||
3.89 € | 1 | 4 Days | M8 | 33 | - | Stainless steel | colza yellow RAL 1021 | 3 | 19 | 31 | 33 | 15 | 15 | ||
1.31 € | 1 | 4 Days | M4 | 21 | - | Steel | black grey RAL 7021 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M5 | 21 | - | Steel | black grey RAL 7021 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.87 € | 1 | 4 Days | M6 | 25 | - | Steel | black grey RAL 7021 | 2 | 14 | 23 | 25 | 12 | 15 | ||
2.60 € | 1 | 4 Days | M8 | 33 | - | Steel | black grey RAL 7021 | 3 | 19 | 31 | 33 | 15 | 15 | ||
1.31 € | 1 | 4 Days | M4 | 21 | - | Steel | orange RAL 2004 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M4 | 21 | - | Steel | signal green RAL6032 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M4 | 21 | - | Steel | blue RAL5017 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M4 | 21 | - | Steel | light grey RAL 7035 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M4 | 21 | - | Steel | traffic red RAL 3020 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M4 | 21 | - | Steel | colza yellow RAL 1021 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M5 | 21 | - | Steel | orange RAL 2004 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M5 | 21 | - | Steel | signal green RAL6032 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M5 | 21 | - | Steel | blue RAL5017 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M5 | 21 | - | Steel | light grey RAL 7035 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M5 | 21 | - | Steel | traffic red RAL 3020 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.31 € | 1 | 4 Days | M5 | 21 | - | Steel | colza yellow RAL 1021 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.87 € | 1 | 4 Days | M6 | 25 | - | Steel | orange RAL 2004 | 2 | 14 | 23 | 25 | 12 | 15 | ||
1.87 € | 1 | 4 Days | M6 | 25 | - | Steel | signal green RAL6032 | 2 | 14 | 23 | 25 | 12 | 15 | ||
1.87 € | 1 | 4 Days | M6 | 25 | - | Steel | blue RAL5017 | 2 | 14 | 23 | 25 | 12 | 15 | ||
1.87 € | 1 | 4 Days | M6 | 25 | - | Steel | light grey RAL 7035 | 2 | 14 | 23 | 25 | 12 | 15 | ||
1.87 € | 1 | 4 Days | M6 | 25 | - | Steel | traffic red RAL 3020 | 2 | 14 | 23 | 25 | 12 | 15 | ||
1.87 € | 1 | 4 Days | M6 | 25 | - | Steel | colza yellow RAL 1021 | 2 | 14 | 23 | 25 | 12 | 15 | ||
2.60 € | 1 | 4 Days | M8 | 33 | - | Steel | orange RAL 2004 | 3 | 19 | 31 | 33 | 15 | 15 | ||
2.60 € | 1 | 4 Days | M8 | 33 | - | Steel | signal green RAL6032 | 3 | 19 | 31 | 33 | 15 | 15 | ||
2.60 € | 1 | 4 Days | M8 | 33 | - | Steel | blue RAL5017 | 3 | 19 | 31 | 33 | 15 | 15 | ||
2.60 € | 1 | 4 Days | M8 | 33 | - | Steel | light grey RAL 7035 | 3 | 19 | 31 | 33 | 15 | 15 | ||
2.60 € | 1 | 4 Days | M8 | 33 | - | Steel | traffic red RAL 3020 | 3 | 19 | 31 | 33 | 15 | 15 | ||
2.60 € | 1 | 4 Days | M8 | 33 | - | Steel | colza yellow RAL 1021 | 3 | 19 | 31 | 33 | 15 | 15 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Main colour(mm) | black grey RAL 7021 |
---|
Configure
Basic Attributes
Thread
Outside diameter(φ)
Steel code
Component material(mm)
Colour Cap(mm)
Size(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(Nm)
L=thread length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes