Mushroom knobs external thread (K1287) (K1287.1104X10)

Mushroom knobs external thread (K1287) K1287.1104X10

Product Details:

Manufacturer part number: K1287.1104X10

Brand: KIPP

Price: 2.56

Delivery time: 4 Days


Technical Data:

Thread: M4

Outside diameter: 21 φ

Component material: Stainless steel mm

Size: 1 mm

Surface finish component: bright mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1287.1104X10

Part Number
K1287.1104X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
D2
(mm)
H
(mm)
H1
(Nm)
L=thread length
(mm)

2.56 €

1 4 Days M421Stainless steel1bright12211010

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Surface finish body(mm) polished
Main colour(mm) black

This page is Mushroom knobs external thread (K1287), part number K1287.1104X10.
You can find the detail information about specifications and dimensions on part number K1287.1104X10.

Variation of this product

Part Number
K1287.104X10
K1287.105X10
K1287.1105X10
K1287.1206X10
K1287.1308X15
K1287.206X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
D2
(mm)
H
(mm)
H1
(Nm)
L=thread length
(mm)

1.69 €

1 4 Days M421Steel1blue-passivated12211010

1.69 €

1 4 Days M521Steel1blue-passivated12211010

2.56 €

1 4 Days M521Stainless steel1bright12211010

3.34 €

1 4 Days M625Stainless steel2bright14251210

4.28 €

1 4 Days M833Stainless steel3bright18331615

2.27 €

1 4 Days M625Steel2blue-passivated14251210

Tech Support