Mushroom knobs external thread (K1289) (K1289.1805X10)

Mushroom knobs external thread (K1289) K1289.1805X10

Product Details:

Manufacturer part number: K1289.1805X10

Brand: KIPP

Price: 1.35

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 18 φ

Component material: Steel mm

Component colour: blue-passivated mm

D2: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1289.1805X10

Part Number
K1289.1805X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
D2
(mm)
H
(mm)
L=thread length
(mm)

1.35 €

1 4 Days M518Steelblue-passivated101510

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Main colour(mm) black

This page is Mushroom knobs external thread (K1289), part number K1289.1805X10.
You can find the detail information about specifications and dimensions on part number K1289.1805X10.

Variation of this product

Part Number
K1289.12106X10
K1289.12506X10
K1289.13308X15
K1289.2106X10
K1289.2506X10
K1289.3308X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
D2
(mm)
H
(mm)
L=thread length
(mm)

2.94 €

1 4 Days M621Stainless steelbright121710

3.34 €

1 4 Days M625Stainless steelbright142110

4.43 €

1 4 Days M833Stainless steelbright182915

1.47 €

1 4 Days M621Steelblue-passivated121710

1.67 €

1 4 Days M625Steelblue-passivated142110

2.33 €

1 4 Days M833Steelblue-passivated182915

Tech Support