Manufacturer part number: K1308.3308
Brand: KIPP
Price: 18.60 €
Delivery time: 4 Days
Thread: M8
Outside diameter: 33 φ
D2: 18 mm
H=Height: 33 mm
H1: 15 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1308.3308
Main Body Material | Stainless Steel | Steel code | 1.4404 | Main colour(mm) | polished |
---|
This page is Mushroom knobs female thread with high head for Hygienic USIT Freudenberg Process Seals sealing and shim washer (K1308), part number K1308.3308.
You can find the detail information about specifications and dimensions on part number K1308.3308.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
D2(mm)
H=Height(mm)
H1(Nm)
R(mm)
R1
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1308.2004 |
K1308.2105 |
K1308.2506 |
K1308.4010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | H=Height (mm) | H1 (Nm) | R (mm) | R1 | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.96 € | 1 | 4 Days | M4 | 20 | 10.8 | 19 | 8 | 3 | 0.45 | 10 | ||
10.35 € | 1 | 4 Days | M5 | 21 | 11.8 | 21 | 10 | 3 | 0.5 | 12 | ||
11.52 € | 1 | 4 Days | M6 | 25 | 14.2 | 25 | 12 | 3 | 0.55 | 12 | ||
19.83 € | 1 | 4 Days | M10 | 40 | 22.3 | 40 | 19 | 4 | 0.8 | 20 |