Mushroom knobs internal thread (K0250) (K0250.0003)

Mushroom knobs internal thread (K0250) K0250.0003

Product Details:

Manufacturer part number: K0250.0003

Brand: KIPP

Price: 4.80

Delivery time: 4 Days


Technical Data:

Thread: M3

Main Body Material: Steel

Outside diameter: 18 φ

Steel code: -

Surface finish body: blue-passivated mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0250.0003

Part Number
K0250.0003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Main Body Material Outside diameter
(φ)
Steel code Surface finish body
(mm)
Size
(mm)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)
H1
(mm)
Weight PL Edelstahl RoHS

4.80 €

1 4 Days M3Steel18-blue-passivated0-10188.67.58.6---

Loading...

  1. 1

Basic information

Item Mushroom Knob Thread type internal thread

This page is Mushroom knobs internal thread (K0250), part number K0250.0003.
You can find the detail information about specifications and dimensions on part number K0250.0003.

Variation of this product

Part Number
K0250.003
K0250.0104
K0250.0105
K0250.0206
K0250.0308
K0250.0410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Main Body Material Outside diameter
(φ)
Steel code Surface finish body
(mm)
Size
(mm)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)
H1
(mm)
Weight PL Edelstahl RoHS

5.64 €

1 4 Days M3Stainless Steel18-electropolished0-10188.67.58.6---

5.24 €

1 4 Days M4Steel21-blue-passivated1-1221101010---

5.24 €

1 4 Days M5Steel21-blue-passivated1-12211012.510---

5.83 €

1 4 Days M6Steel25-blue-passivated2-1425121212---

9.23 €

1 4 Days M8Steel33-blue-passivated3-1833161616---

9.67 €

1 4 Days M10Steel40-blue-passivated4-244018.72018.7---

Tech Support