Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1286.1104
Part Number
|
---|
K1286.1104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material (mm) | Size (mm) | Surface finish component (mm) | D2 (mm) | H (mm) | H1 (Nm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.27 € | 1 | 4 Days | M4 | 21 | Stainless steel | 1 | bright | 12 | 21 | 10 | 6 |
Loading...
Main Body Material | Other | Main material(mm) | Duroplast | Surface finish body(mm) | polished |
---|---|---|---|---|---|
Main colour(mm) | black |
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material(mm)
Size(mm)
Surface finish component(mm)
D2(mm)
H(mm)
H1(Nm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes