Manufacturer part number: K1286.105
Brand: KIPP
Price: 1.54 €
Delivery time: 4 Days
Thread: M5
Outside diameter: 21 φ
Component material: Steel mm
Size: 1 mm
Surface finish component: blue-passivated mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1286.105
Part Number
|
---|
K1286.105 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Component material (mm) | Size (mm) | Surface finish component (mm) | D2 (mm) | H (mm) | H1 (Nm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.54 € | 1 | 4 Days | M5 | 21 | Steel | 1 | blue-passivated | 12 | 21 | 10 | 7.5 |
Loading...
Main Body Material | Other | Main material(mm) | Duroplast | Surface finish body(mm) | polished |
---|---|---|---|---|---|
Main colour(mm) | black |
This page is Mushroom knobs internal thread (K1286), part number K1286.105.
You can find the detail information about specifications and dimensions on part number K1286.105.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
Component material(mm)
Size(mm)
Surface finish component(mm)
D2(mm)
H(mm)
H1(Nm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1286.104 |
K1286.1104 |
K1286.1105 |
K1286.1206 |
K1286.1308 |
K1286.206 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Component material (mm) | Size (mm) | Surface finish component (mm) | D2 (mm) | H (mm) | H1 (Nm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.54 € | 1 | 4 Days | M4 | 21 | Brass | 1 | bright | 12 | 21 | 10 | 6 | ||
2.27 € | 1 | 4 Days | M4 | 21 | Stainless steel | 1 | bright | 12 | 21 | 10 | 6 | ||
2.27 € | 1 | 4 Days | M5 | 21 | Stainless steel | 1 | bright | 12 | 21 | 10 | 7.5 | ||
2.99 € | 1 | 4 Days | M6 | 25 | Stainless steel | 2 | bright | 14 | 25 | 12 | 9 | ||
3.91 € | 1 | 4 Days | M8 | 33 | Stainless steel | 3 | bright | 18 | 33 | 16 | 12 | ||
2.00 € | 1 | 4 Days | M6 | 25 | Steel | 2 | blue-passivated | 14 | 25 | 12 | 9 |