Mushroom knobs internal thread (K1288) (K1288.2106)

Mushroom knobs internal thread (K1288) K1288.2106

Product Details:

Manufacturer part number: K1288.2106

Brand: KIPP

Price: 1.47

Delivery time: 4 Days


Technical Data:

Thread: M6

Outside diameter: 21 φ

Component material: Steel mm

Component colour: blue-passivated mm

D2: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1288.2106

Part Number
K1288.2106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
D2
(mm)
H
(mm)
T
(mm)

1.47 €

1 4 Days M621Steelblue-passivated12179

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Main colour(mm) black

This page is Mushroom knobs internal thread (K1288), part number K1288.2106.
You can find the detail information about specifications and dimensions on part number K1288.2106.

Variation of this product

Part Number
K1288.12106
K1288.12506
K1288.13308
K1288.1805
K1288.2506
K1288.3308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
D2
(mm)
H
(mm)
T
(mm)

2.94 €

1 4 Days M621Stainless steelbright12179

3.34 €

1 4 Days M625Stainless steelbright14219

4.43 €

1 4 Days M833Stainless steelbright182912

1.35 €

1 4 Days M518Steelblue-passivated10157.5

1.67 €

1 4 Days M625Steelblue-passivated14219

2.33 €

1 4 Days M833Steelblue-passivated182912

Tech Support