Mushroom knobs male thread with high head for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1309)

Mushroom knobs male thread with high head for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1309)
· Particularly suitable for the hygienic sector

· Ideal for manual pull and push movements

· High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning

· Perfect sealing in combination with the disc (K1326)

· Material: stainless steel 1.4404, very good corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1309.2004X8

Part Number
K1309.2004X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)
L1
(mm)
R
(mm)
R1

9.89 €

1 4 Days M42010.81988730.45

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4404 Main colour(mm) polished

This page is Mushroom knobs male thread with high head for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1309), part number K1309.2004X8.
You can find the detail information about specifications and dimensions on part number K1309.2004X8.

Variation of this product

Part Number
K1309.2105X10
K1309.2506X12
K1309.3308X16
K1309.4010X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)
L1
(mm)
R
(mm)
R1

10.72 €

1 4 Days M52111.8211010930.5

11.93 €

1 4 Days M62514.22512121130.55

20.07 €

1 4 Days M833183315161540.7

21.40 €

1 4 Days M104022.34019201940.8

Tech Support