Palm grips DIN 6335 grey cast iron, Form B, drilled through (K0147) (K0147.208)

Palm grips DIN 6335 grey cast iron, Form B, drilled through (K0147) K0147.208

Product Details:

Manufacturer part number: K0147.208

Brand: KIPP

Price: 2.48

Delivery time: 4 Days


Technical Data:

Outside diameter: 40 φ

D=bore: 8 mm

D2: 14 mm

H=Height: 25 mm

H3: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0147.208

Part Number
K0147.208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3

2.48 €

1 4 Days 408142514

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Grey cast iron Form(mm) B

This page is Palm grips DIN 6335 grey cast iron, Form B, drilled through (K0147), part number K0147.208.
You can find the detail information about specifications and dimensions on part number K0147.208.

Variation of this product

Part Number
K0147.206
K0147.210
K0147.212
K0147.216
K0147.220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3

1.79 €

1 4 Days 326122010

3.25 €

1 4 Days 5010183220

4.39 €

1 4 Days 6312204025

7.18 €

1 4 Days 8016255030

13.92 €

1 4 Days 10020326338

Tech Support