Manufacturer part number: K0147.310
Brand: KIPP
Price: 3.25 €
Delivery time: 4 Days
Outside diameter: 50 φ
D=bore: 10 mm
D2: 18 mm
H=Height: 32 mm
H3: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0147.310
Main Body Material | Other | Main material(mm) | Grey cast iron | Form(mm) | C |
---|
This page is Palm grips DIN 6335 grey cast iron, Form C, blind hole (K0147), part number K0147.310.
You can find the detail information about specifications and dimensions on part number K0147.310.
Configure
Basic Attributes
Type
Outside diameter(φ)
D=bore(mm)
D2(mm)
H=Height(mm)
H3
T=bore depth(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0147.306 |
K0147.308 |
K0147.312 |
K0147.316 |
K0147.320 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.79 € | 1 | 4 Days | 32 | 6 | 12 | 20 | 10 | 12 | 15 | ||
2.48 € | 1 | 4 Days | 40 | 8 | 14 | 25 | 14 | 15 | 18 | ||
4.39 € | 1 | 4 Days | 63 | 12 | 20 | 40 | 25 | 22 | 25 | ||
7.18 € | 1 | 4 Days | 80 | 16 | 25 | 50 | 30 | 28 | 32 | ||
13.92 € | 1 | 4 Days | 100 | 20 | 32 | 63 | 38 | 36 | 40 |