Manufacturer part number: K0147.416
Brand: KIPP
Price: 7.18 €
Delivery time: 4 Days
Thread: M16
Outside diameter: 80 φ
D2: 25 mm
D6: 17 mm
H=Height: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0147.416
Main Body Material | Other | Main material(mm) | Grey cast iron | Form(mm) | D |
---|
This page is Palm grips DIN 6335 grey cast iron, Form D thread countersunk (K0147), part number K0147.416.
You can find the detail information about specifications and dimensions on part number K0147.416.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
D2(mm)
D6(mm)
H=Height(mm)
H3
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0147.406 |
K0147.408 |
K0147.410 |
K0147.412 |
K0147.420 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | D6 (mm) | H=Height (mm) | H3 | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.79 € | 1 | 4 Days | M6 | 32 | 12 | 6.4 | 20 | 10 | 10 | ||
2.48 € | 1 | 4 Days | M8 | 40 | 14 | 8.4 | 25 | 14 | 13 | ||
3.25 € | 1 | 4 Days | M10 | 50 | 18 | 10.5 | 32 | 20 | 16 | ||
4.39 € | 1 | 4 Days | M12 | 63 | 20 | 13 | 40 | 25 | 20 | ||
13.92 € | 1 | 4 Days | M20 | 100 | 32 | 21 | 63 | 38 | 25 |