Manufacturer part number: K0147.606X50
Brand: KIPP
Price: 6.97 €
Delivery time: 4 Days
Thread: M6
Outside diameter: 32 φ
D2: 12 mm
H=Height: 20 mm
L=thread length: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0147.606X50
Main Body Material | Other | Main material(mm) | Grey cast iron | Component material(mm) | Stainless steel |
---|---|---|---|---|---|
Form(mm) | L |
This page is Palm grips DIN 6335 grey cast iron, Form L, with external thread (K0147), part number K0147.606X50.
You can find the detail information about specifications and dimensions on part number K0147.606X50.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
D2(mm)
H=Height(mm)
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0147.606X25 |
K0147.606X30 |
K0147.606X40 |
K0147.608X20 |
K0147.608X25 |
K0147.608X30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | H=Height (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|
6.74 € | 1 | 4 Days | M6 | 32 | 12 | 20 | 25 | ||
6.77 € | 1 | 4 Days | M6 | 32 | 12 | 20 | 30 | ||
6.90 € | 1 | 4 Days | M6 | 32 | 12 | 20 | 40 | ||
7.38 € | 1 | 4 Days | M8 | 40 | 14 | 25 | 20 | ||
7.59 € | 1 | 4 Days | M8 | 40 | 14 | 25 | 25 | ||
7.61 € | 1 | 4 Days | M8 | 40 | 14 | 25 | 30 |