Manufacturer part number: K1017.52505X20
Brand: KIPP
Price: 1.69 €
Delivery time: 4 Days
Thread: M5
Outside diameter: 25 φ
D8: 12 mm
H=Height: 16 mm
H3: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1017.52505X20
Main Body Material | Other | Main material(mm) | Duroplast | Component material(mm) | Stainless steel |
---|---|---|---|---|---|
Main colour(mm) | high-polish finish black | Form(mm) | L |
This page is Palm grips metal parts stainless-steel Form L with external thread (K1017), part number K1017.52505X20.
You can find the detail information about specifications and dimensions on part number K1017.52505X20.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
D8(mm)
H=Height(mm)
H3
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1017.52505X15 |
K1017.53206X15 |
K1017.53206X20 |
K1017.53206X25 |
K1017.53206X30 |
K1017.53206X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D8 (mm) | H=Height (mm) | H3 | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1.67 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 15 | ||
1.64 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 15 | ||
1.70 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 20 | ||
1.71 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 25 | ||
1.74 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 30 | ||
1.90 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 40 |