Manufacturer part number: K0683.12
Brand: KIPP
Price: 15.55 €
Delivery time: 4 Days
Thread: M12
Outside diameter: 60 φ
D2: 26 mm
D4: 13.1 mm
H=Height: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0683.12
Main Body Material | Other | Main material(mm) | Grey cast iron |
---|
This page is Palm grips quick-acting grey cast iron (K0683), part number K0683.12.
You can find the detail information about specifications and dimensions on part number K0683.12.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
D2(mm)
D4(mm)
H=Height(mm)
H1(Nm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0683.06 |
K0683.08 |
K0683.10 |
K0683.14 |
K0683.16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | D4 (mm) | H=Height (mm) | H1 (Nm) |
---|---|---|---|---|---|---|---|---|---|---|
9.57 € | 1 | 4 Days | M6 | 30 | 15 | 7 | 20 | 10 | ||
11.57 € | 1 | 4 Days | M8 | 40 | 18 | 9.4 | 25 | 14 | ||
13.10 € | 1 | 4 Days | M10 | 50 | 21 | 11.3 | 30 | 16 | ||
17.07 € | 1 | 4 Days | M14 | 70 | 30 | 15.6 | 40 | 22 | ||
20.24 € | 1 | 4 Days | M16 | 80 | 34 | 17.6 | 45 | 25 |