Manufacturer part number: K0145.106312
Brand: KIPP
Price: 5.22 €
Delivery time: 4 Days
Outside diameter: 63 φ
D2: 25 mm
H=Height: 42 mm
H3: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0145.106312
Main Body Material | Aluminum | Surface finish body(mm) | tumbled | Form(mm) | A |
---|
This page is Palm grips similar to DIN 6335 aluminium, Form A, blank (K0145), part number K0145.106312.
You can find the detail information about specifications and dimensions on part number K0145.106312.
Part Number |
---|
K0145.104008 |
K0145.105010 |
K0145.108016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | D2 (mm) | H=Height (mm) | H3 |
---|---|---|---|---|---|---|---|---|
2.73 € | 1 | 4 Days | 40 | 14 | 26 | 14 | ||
3.36 € | 1 | 4 Days | 50 | 18 | 34 | 20 | ||
7.73 € | 1 | 4 Days | 80 | 25 | 52 | 30 |