Palm grips similar to DIN 6335 aluminium, Form B, drilled through (K0145) (K0145.204008)

Palm grips similar to DIN 6335 aluminium, Form B, drilled through (K0145) K0145.204008

Product Details:

Manufacturer part number: K0145.204008

Brand: KIPP

Price: 4.84

Delivery time: 4 Days


Technical Data:

Main Body Outer Diameter D: 40 φ

Surface finish body: tumbled mm

D=bore: 8 mm

D2: 14 mm

H=Height: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0145.204008

Part Number
K0145.204008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body
(mm)
D=bore
(mm)
D2
(mm)
H=Height
(mm)

4.84 €

1 4 Days 40tumbled81425

Loading...

  1. 1

Basic information

Main Body Material Aluminum Form(mm) B

Tech Support