Palm grips similar to DIN 6335 aluminium, Form D, thread countersunk (K0145) (K0145.406312)

Palm grips similar to DIN 6335 aluminium, Form D, thread countersunk (K0145) K0145.406312

Product Details:

Manufacturer part number: K0145.406312

Brand: KIPP

Price: 8.27

Delivery time: 4 Days


Technical Data:

Thread: M12

Outside diameter: 63 φ

Surface finish body: tumbled mm

D2: 25 mm

D6: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0145.406312

Part Number
K0145.406312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Surface finish body
(mm)
D2
(mm)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

8.27 €

1 4 Days M1263tumbled25134022

Loading...

  1. 1

Basic information

Main Body Material Aluminum Form(mm) D

This page is Palm grips similar to DIN 6335 aluminium, Form D, thread countersunk (K0145), part number K0145.406312.
You can find the detail information about specifications and dimensions on part number K0145.406312.

Variation of this product

Part Number
K0145.4040082
K0145.405010
K0145.4050102
K0145.4063122
K0145.408016
K0145.4080162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Surface finish body
(mm)
D2
(mm)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

8.77 €

1 4 Days M840polished148.42515

6.06 €

1 4 Days M1050tumbled1810.53218

9.92 €

1 4 Days M1050polished1810.53218

12.74 €

1 4 Days M1263polished25134022

12.22 €

1 4 Days M1680tumbled25175028

17.10 €

1 4 Days M1680polished25175028

Tech Support