Manufacturer part number: K0145.5080162
Brand: KIPP
Price: 16.76 €
Delivery time: 4 Days
Thread: M16
Outside diameter: 80 φ
Surface finish body: polished mm
D2: 25 mm
H=Height: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0145.5080162
Part Number
|
---|
K0145.5080162 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Surface finish body (mm) | D2 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.76 € | 1 | 4 Days | M16 | 80 | polished | 25 | 50 | 30 | 28 | 32 |
Loading...
Main Body Material | Aluminum | Form(mm) | E |
---|
This page is Palm grips similar to DIN 6335 aluminium, Form E, blind tapped hole (K0145), part number K0145.5080162.
You can find the detail information about specifications and dimensions on part number K0145.5080162.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
Surface finish body(mm)
D2(mm)
H=Height(mm)
H3
T=thread depth(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0145.504008 |
K0145.5040082 |
K0145.505010 |
K0145.5050102 |
K0145.506312 |
K0145.5063122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Surface finish body (mm) | D2 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.84 € | 1 | 4 Days | M8 | 40 | tumbled | 14 | 25 | 14 | 15 | 18 | ||
8.40 € | 1 | 4 Days | M8 | 40 | polished | 14 | 25 | 14 | 15 | 18 | ||
5.66 € | 1 | 4 Days | M10 | 50 | tumbled | 18 | 32 | 20 | 18 | 21 | ||
9.56 € | 1 | 4 Days | M10 | 50 | polished | 18 | 32 | 20 | 18 | 21 | ||
7.91 € | 1 | 4 Days | M12 | 63 | tumbled | 25 | 40 | 25 | 22 | 25 | ||
12.35 € | 1 | 4 Days | M12 | 63 | polished | 25 | 40 | 25 | 22 | 25 |