Manufacturer part number: K0146.2063122
Brand: KIPP
Price: 14.10 €
Delivery time: 4 Days
Outside diameter: 63 φ
Main colour: polished mm
D=bore: 12 mm
D2: 20 mm
H=Height: 42 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0146.2063122
Main Body Material | Stainless Steel | Form(mm) | B |
---|
This page is Palm grips similar to DIN 6335 stainless steel, Form B, drilled through (K0146), part number K0146.2063122.
You can find the detail information about specifications and dimensions on part number K0146.2063122.
Configure
Basic Attributes
Type
Outside diameter(φ)
Main colour(mm)
D=bore(mm)
D2(mm)
H=Height(mm)
H3
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0146.2032063 |
K0146.2040082 |
K0146.2040083 |
K0146.2050102 |
K0146.2050103 |
K0146.2063123 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | Main colour (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 |
---|---|---|---|---|---|---|---|---|---|---|
6.36 € | 1 | 4 Days | 32 | blasted | 6 | 12 | 21 | 10 | ||
9.23 € | 1 | 4 Days | 40 | polished | 8 | 14 | 26 | 14 | ||
8.34 € | 1 | 4 Days | 40 | blasted | 8 | 14 | 26 | 14 | ||
11.16 € | 1 | 4 Days | 50 | polished | 10 | 18 | 34 | 20 | ||
10.03 € | 1 | 4 Days | 50 | blasted | 10 | 18 | 34 | 20 | ||
12.68 € | 1 | 4 Days | 63 | blasted | 12 | 20 | 42 | 25 |