Manufacturer part number: K0146.3040082
Brand: KIPP
Price: 9.91 €
Delivery time: 4 Days
Outside diameter: 40 φ
Main colour: polished mm
D=bore: 8 mm
D2: 14 mm
H=Height: 26 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0146.3040082
Main Body Material | Stainless Steel | Form(mm) | C |
---|
This page is Palm grips similar to DIN 6335 stainless steel, Form C, blind hole (K0146), part number K0146.3040082.
You can find the detail information about specifications and dimensions on part number K0146.3040082.
Configure
Basic Attributes
Type
Outside diameter(φ)
Main colour(mm)
D=bore(mm)
D2(mm)
H=Height(mm)
H3
T=bore depth(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0146.3032062 |
K0146.3032063 |
K0146.3040083 |
K0146.3050102 |
K0146.3050103 |
K0146.3063122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | Main colour (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.85 € | 1 | 4 Days | 32 | polished | 6 | 12 | 21 | 10 | 12 | 15 | ||
7.07 € | 1 | 4 Days | 32 | blasted | 6 | 12 | 21 | 10 | 12 | 15 | ||
8.95 € | 1 | 4 Days | 40 | blasted | 8 | 14 | 26 | 14 | 15 | 18 | ||
11.90 € | 1 | 4 Days | 50 | polished | 10 | 18 | 34 | 20 | 18 | 21 | ||
10.72 € | 1 | 4 Days | 50 | blasted | 10 | 18 | 34 | 20 | 18 | 21 | ||
15.13 € | 1 | 4 Days | 63 | polished | 12 | 20 | 42 | 25 | 22 | 25 |