Palm grips similar to DIN 6335, Form E with protruding steel bush (K0148) (K0148.312)

Palm grips similar to DIN 6335, Form E with protruding steel bush (K0148) K0148.312

Product Details:

Manufacturer part number: K0148.312

Brand: KIPP

Price: 4.55

Delivery time: 4 Days


Technical Data:

Thread: M12

Outside diameter: 63 φ

D8: 20 mm

H=Height: 40 mm

H5: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0148.312

Part Number
K0148.312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D8
(mm)
H=Height
(mm)
H5 H6
(mm)
T=thread depth
(mm)

4.55 €

1 4 Days M12632040142322

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Component material(mm) Steel
Main colour(mm) high-polish finish black Form(mm) E

This page is Palm grips similar to DIN 6335, Form E with protruding steel bush (K0148), part number K0148.312.
You can find the detail information about specifications and dimensions on part number K0148.312.

Variation of this product

Part Number
K0148.306
K0148.308
K0148.310
K0148.316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D8
(mm)
H=Height
(mm)
H5 H6
(mm)
T=thread depth
(mm)

2.31 €

1 4 Days M632122391212

2.50 €

1 4 Days M8401426101315

3.21 €

1 4 Days M10501832121818

7.05 €

1 4 Days M16802550172828

Tech Support