Manufacturer part number: K0148.405
Brand: KIPP
Price: 0.43 €
Delivery time: 4 Days
Outside diameter: 25 φ
D=bore: 5 mm
D8: 12 mm
H=Height: 16 mm
H3: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0148.405
Main Body Material | Other | Main material(mm) | Duroplast | Main colour(mm) | high-polish finish black |
---|---|---|---|---|---|
Form(mm) | G |
This page is Palm grips similar to DIN 6335, Form G with blind hole (K0148), part number K0148.405.
You can find the detail information about specifications and dimensions on part number K0148.405.
Configure
Basic Attributes
Type
Outside diameter(φ)
D=bore(mm)
D8(mm)
H=Height(mm)
H3
T=bore depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0148.406 |
K0148.408 |
K0148.410 |
K0148.412 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | D=bore (mm) | D8 (mm) | H=Height (mm) | H3 | T=bore depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
0.55 € | 1 | 4 Days | 32 | 6 | 14 | 20 | 10 | 15 | ||
0.93 € | 1 | 4 Days | 40 | 8 | 18 | 25 | 13 | 18 | ||
1.08 € | 1 | 4 Days | 50 | 10 | 22 | 32 | 20 | 21 | ||
1.75 € | 1 | 4 Days | 63 | 12 | 26 | 40 | 25 | 25 |