Palm grips similar to DIN 6335, Form K with tapped bush (K0148)

Palm grips similar to DIN 6335, Form K with tapped bush (K0148)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form K: with tapped bush

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0148.208

Part Number
K0148.208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.89 €

1 4 Days M84018251314

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Component material(mm) Steel
Main colour(mm) high-polish finish black Form(mm) K

This page is Palm grips similar to DIN 6335, Form K with tapped bush (K0148), part number K0148.208.
You can find the detail information about specifications and dimensions on part number K0148.208.

Variation of this product

Part Number
K0148.205
K0148.206
K0148.210
K0148.212
K0148.216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.55 €

1 4 Days M525121689.5

0.61 €

1 4 Days M63214201012

1.14 €

1 4 Days M105022322018

1.98 €

1 4 Days M126326402522

5.37 €

1 4 Days M168035503030

Tech Support