Palm grips soft, Form K (K0613) (Part Numbers - CAD Download)

Palm grips soft, Form K (K0613)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· SYMPA touch: optimum grip and hold due to high ergonomics

· The non-slip material perfectly adapts to the human hand during grip movements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0613.5108
K0613.5110
K0613.7608
K0613.7610
K0613.7612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.54 €

1 4 Days M85115221013

2.15 €

1 4 Days M105115221013

1.78 €

1 4 Days M87619.52813.520

2.45 €

1 4 Days M107619.52813.520

2.76 €

1 4 Days M127619.52813.520

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Form(mm) K

Tech Support