Manufacturer part number: K0613.5108X20
Brand: KIPP
Price: 1.43 €
Delivery time: 4 Days
Thread: M8
Outside diameter: 51 φ
D2: 15 mm
H=Height: 23 mm
H1: 10 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0613.5108X20
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Form(mm) | L |
This page is Palm grips soft, Form L (K0613), part number K0613.5108X20.
You can find the detail information about specifications and dimensions on part number K0613.5108X20.
Configure
Part Number |
---|
K0613.5108X40 |
K0613.5110X20 |
K0613.5110X40 |
K0613.7608X20 |
K0613.7608X40 |
K0613.7610X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1.79 € | 1 | 4 Days | M8 | 51 | 15 | 23 | 10 | 40 | ||
2.05 € | 1 | 4 Days | M10 | 51 | 15 | 23 | 10 | 20 | ||
2.21 € | 1 | 4 Days | M10 | 51 | 15 | 23 | 10 | 40 | ||
1.91 € | 1 | 4 Days | M8 | 76 | 19.5 | 30 | 13.5 | 20 | ||
1.91 € | 1 | 4 Days | M8 | 76 | 19.5 | 30 | 13.5 | 40 | ||
2.37 € | 1 | 4 Days | M10 | 76 | 19.5 | 30 | 13.5 | 20 |