Manufacturer part number: K1089.43205X16
Brand: KIPP
Price: 0.85 €
Delivery time: 4 Days
Thread: M5
Outside diameter: 32 φ
D2: 15 mm
D6: 11 mm
H=Height: 23 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1089.43205X16
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | L |
This page is Palm grips with external thread (K1089), part number K1089.43205X16.
You can find the detail information about specifications and dimensions on part number K1089.43205X16.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
D2(mm)
D6(mm)
H=Height(mm)
H3
L=thread length(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1089.43205X20 |
K1089.43206X16 |
K1089.43206X20 |
K1089.43206X30 |
K1089.43208X16 |
K1089.43208X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | D6 (mm) | H=Height (mm) | H3 | L=thread length (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.99 € | 1 | 4 Days | M5 | 32 | 15 | 11 | 23 | 11 | 20 | 1.5 | ||
0.94 € | 1 | 4 Days | M6 | 32 | 15 | 11 | 23 | 11 | 16 | 1.5 | ||
0.97 € | 1 | 4 Days | M6 | 32 | 15 | 11 | 23 | 11 | 20 | 1.5 | ||
0.98 € | 1 | 4 Days | M6 | 32 | 15 | 11 | 23 | 11 | 30 | 1.5 | ||
0.98 € | 1 | 4 Days | M8 | 32 | 15 | 11 | 23 | 11 | 16 | 1.5 | ||
0.99 € | 1 | 4 Days | M8 | 32 | 15 | 11 | 23 | 11 | 20 | 1.5 |