Plastic star grip Form K with clamping force intensifier and tapped bush (K1596) (K1596.306)

Plastic star grip Form K with clamping force intensifier and tapped bush (K1596) K1596.306

Product Details:

Manufacturer part number: K1596.306

Brand: KIPP

Price: 20.82

Delivery time: 4 Days


Technical Data:

Thread: M6

Outside diameter: 32 φ

Component material: Stainless steel mm

Surface finish component: bright mm

D2: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1596.306

Part Number
K1596.306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 T=thread depth
(mm)

20.82 €

1 4 Days M632Stainless steelbright24312122

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black
Form(mm) K T1(mm) 10

This page is Plastic star grip Form K with clamping force intensifier and tapped bush (K1596), part number K1596.306.
You can find the detail information about specifications and dimensions on part number K1596.306.

Variation of this product

Part Number
K1596.208
K1596.210
K1596.212
K1596.308
K1596.310
K1596.312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 T=thread depth
(mm)

15.88 €

1 4 Days M840Steelblue-passivated25352322

17.64 €

1 4 Days M1050Steelblue-passivated30422727

19.02 €

1 4 Days M1263Steelblue-passivated35472827

21.36 €

1 4 Days M840Stainless steelbright25352322

23.97 €

1 4 Days M1050Stainless steelbright30422727

24.92 €

1 4 Days M1263Stainless steelbright35472827

Tech Support