Plastic star grip Form L with clamping force intensifier and male thread (K1596) (K1596.408X15)

Plastic star grip Form L with clamping force intensifier and male thread (K1596) K1596.408X15

Product Details:

Manufacturer part number: K1596.408X15

Brand: KIPP

Price: 16.31

Delivery time: 4 Days


Technical Data:

Thread: M8

Outside diameter: 40 φ

Component material: Steel mm

Surface finish component: blue-passivated mm

D2: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1596.408X15

Part Number
K1596.408X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 L=thread length
(mm)

16.31 €

1 4 Days M840Steelblue-passivated25352315

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black
Form(mm) L

This page is Plastic star grip Form L with clamping force intensifier and male thread (K1596), part number K1596.408X15.
You can find the detail information about specifications and dimensions on part number K1596.408X15.

Variation of this product

Part Number
K1596.406X10
K1596.406X20
K1596.408X30
K1596.410X20
K1596.410X30
K1596.412X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 L=thread length
(mm)

15.74 €

1 4 Days M632Steelblue-passivated24312110

16.03 €

1 4 Days M632Steelblue-passivated24312120

16.71 €

1 4 Days M840Steelblue-passivated25352330

18.55 €

1 4 Days M1050Steelblue-passivated30422720

19.24 €

1 4 Days M1050Steelblue-passivated30422730

19.86 €

1 4 Days M1263Steelblue-passivated35472820

Tech Support