Spherical knobs biopolymer with internal thread (K0253)

Spherical knobs biopolymer with internal thread (K0253)
· NATURE grip: biopolymer is manufactured entirely from renewable raw materials

· Application fields: outdoor applications, furniture industry, wood processing, agricultural technology

· Good mechanical strength, resistant to acids and alkalis

· Biopolymer is suitable for recycling

· Wood products from sustainably managed forests

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0253.10106143
K0253.1010690
K0253.10208143
K0253.1020890
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
Main colour
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

3.66 €

1 4 Days M6251natural beech1217253210

3.66 €

1 4 Days M6251black grey RAL 70211217253210

4.15 €

1 4 Days M8322natural beech15.519333.52.614

4.15 €

1 4 Days M8322black grey RAL 702115.519333.52.614

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Biopolymer

Tech Support