Spherical knobs revolving (K0254) (K0254.412)

Spherical knobs revolving (K0254) K0254.412

Product Details:

Manufacturer part number: K0254.412

Brand: KIPP

Price: 12.72

Delivery time: 4 Days


Technical Data:

Thread: M12

Outside diameter: 50 φ

Steel code: -

Component material: Steel mm

Colour Cap: black grey RAL 7021 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0254.412

Part Number
K0254.412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Steel code Component material
(mm)
Colour Cap
(mm)
Size
(mm)
Surface finish component
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)
L2 L3
(mm)
L4
(mm)
SW
(mm)

12.72 €

1 4 Days M1250-Steelblack grey RAL 70214-243116515.54.520308813

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021

This page is Spherical knobs revolving (K0254), part number K0254.412.
You can find the detail information about specifications and dimensions on part number K0254.412.

Variation of this product

Part Number
K0254.01063
K0254.01065
K0254.01066
K0254.4121
K0254.4122
K0254.4123
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Steel code Component material
(mm)
Colour Cap
(mm)
Size
(mm)
Surface finish component
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)
L2 L3
(mm)
L4
(mm)
SW
(mm)

11.07 €

1 4 Days M6251.4305Stainless steelblue RAL50171bright1217825321015557

11.07 €

1 4 Days M625-Stainless steellight grey RAL 70351-1217825321015557

11.07 €

1 4 Days M625-Stainless steeltraffic red RAL 30201-1217825321015557

12.72 €

1 4 Days M1250-Steelorange RAL 20044blue-passivated243116515.54.520308813

12.72 €

1 4 Days M1250-Steelsignal green RAL60324blue-passivated243116515.54.520308813

12.72 €

1 4 Days M1250-Steelblue RAL50174blue-passivated243116515.54.520308813

Tech Support