Spherical knobs with female thread (K0253) (K0253.208)

Spherical knobs with female thread (K0253) K0253.208

Product Details:

Manufacturer part number: K0253.208

Brand: KIPP

Price: 3.78

Delivery time: 4 Days


Technical Data:

Thread: M8

Outside diameter: 32 φ

Steel code: -

Component material: Steel mm

Colour Cap: black grey RAL 7021 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0253.208

Part Number
K0253.208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Steel code Component material
(mm)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

3.78 €

1 4 Days M832-Steelblack grey RAL 7021215.519333.52.614

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021

This page is Spherical knobs with female thread (K0253), part number K0253.208.
You can find the detail information about specifications and dimensions on part number K0253.208.

Variation of this product

Part Number
K0253.01063
K0253.01065
K0253.01066
K0253.2081
K0253.2082
K0253.2083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Steel code Component material
(mm)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

4.42 €

1 4 Days M6251.4305Stainless steelblue RAL501711217253210

4.42 €

1 4 Days M625-Stainless steellight grey RAL 703511217253210

4.42 €

1 4 Days M625-Stainless steeltraffic red RAL 302011217253210

3.78 €

1 4 Days M832-Steelorange RAL 2004215.519333.52.614

3.78 €

1 4 Days M832-Steelsignal green RAL6032215.519333.52.614

3.78 €

1 4 Days M832-Steelblue RAL5017215.519333.52.614

Tech Support