Star grips antibacterial similar to DIN 6336 metal parts stainless steel Form L (K0154)

Star grips antibacterial similar to DIN 6336 metal parts stainless steel Form L (K0154)
· Application fields: medical technology, rehabilitation sector, foodstuff production, public facilities, kitchens and sanitation sector

· MEDI grip: special plastic with an antibacterial effect over a long period due to completely impregnated material

· Advantages: resistant to humidity and cleaning products, no toxic side effects, effective against multi-resistant germs, reduces risk of infection

· The risk of spreading microorganisms is prevented and the existing germs are completely eliminated in a few hours

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0154.12408144X25

Part Number
K0154.12408144X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.13 €

1 4 Days

Loading...

  1. 1

Basic information

Thread M8 Main Body Material Other Outside diameter(φ) 40
Main material(mm) Thermoplastic Component material(mm) Stainless steel Main colour(mm) slate grey RAL 7015
Form(mm) L D8(mm) 18 H=Height(mm) 25
H3 13 L=thread length(mm) 25

This page is Star grips antibacterial similar to DIN 6336 metal parts stainless steel Form L (K0154), part number K0154.12408144X25.
You can find the detail information about specifications and dimensions on part number K0154.12408144X25.

Tech Support