Star grips antistatic similar to DIN 6336, external thread, Form L (K0155)

Star grips antistatic similar to DIN 6336, external thread, Form L (K0155)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts have been specially developed for use in ESD protection areas

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0155.11408124X25

Part Number
K0155.11408124X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.04 €

1 4 Days

Loading...

  1. 1

Basic information

Thread M8 Main Body Material Other Outside diameter(φ) 40
Main material(mm) Thermoplastic Component material(mm) Steel Main colour(mm) graphite black RAL 9011
Form(mm) L D8(mm) 18 H=Height(mm) 25
H3 13 L=thread length(mm) 25

This page is Star grips antistatic similar to DIN 6336, external thread, Form L (K0155), part number K0155.11408124X25.
You can find the detail information about specifications and dimensions on part number K0155.11408124X25.

Tech Support