Star grips biopolymer with external thread (K0155) (K0155.1041090X25)

Star grips biopolymer with external thread (K0155) K0155.1041090X25

Product Details:

Manufacturer part number: K0155.1041090X25

Brand: KIPP

Price: 1.12

Delivery time: 4 Days


Technical Data:

Thread: M10

Outside diameter: 40 φ

Main colour: black grey RAL 7021 mm

D8: 18 mm

H=Height: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0155.1041090X25

Part Number
K0155.1041090X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Main colour
(mm)
D8
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

1.12 €

1 4 Days M1040black grey RAL 702118251325

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Biopolymer Form(mm) L

This page is Star grips biopolymer with external thread (K0155), part number K0155.1041090X25.
You can find the detail information about specifications and dimensions on part number K0155.1041090X25.

Variation of this product

Part Number
K0155.104081143X25
K0155.10408143X20
K0155.10408190X25
K0155.1040890X20
K0155.10412143X25
K0155.1041290X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Main colour
(mm)
D8
(mm)
H=Height
(mm)
H3 L=thread length
(mm)

1.12 €

1 4 Days M840natural beech18251325

0.72 €

1 4 Days M832natural beech14201020

1.12 €

1 4 Days M840black grey RAL 702118251325

0.72 €

1 4 Days M832black grey RAL 702114201020

1.82 €

1 4 Days M1250natural beech22321725

1.82 €

1 4 Days M1250black grey RAL 702122321725

Tech Support