Star grips biopolymer with internal thread (K0155) (K0155.102051143)

Star grips biopolymer with internal thread (K0155) K0155.102051143

Product Details:

Manufacturer part number: K0155.102051143

Brand: KIPP

Price: 0.77

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 32 φ

Main colour: natural beech mm

D8: 14 mm

H=Height: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0155.102051143

Part Number
K0155.102051143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Main colour
(mm)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.77 €

1 4 Days M532natural beech14201010

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Biopolymer Form(mm) K

This page is Star grips biopolymer with internal thread (K0155), part number K0155.102051143.
You can find the detail information about specifications and dimensions on part number K0155.102051143.

Variation of this product

Part Number
K0155.10205190
K0155.10206143
K0155.1020690
K0155.102081143
K0155.10208143
K0155.10208190
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Main colour
(mm)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.77 €

1 4 Days M532black grey RAL 702114201010

0.77 €

1 4 Days M632natural beech14201010

0.77 €

1 4 Days M632black grey RAL 702114201010

1.35 €

1 4 Days M850natural beech22321714

0.85 €

1 4 Days M840natural beech18251314

1.35 €

1 4 Days M850black grey RAL 702122321714

Tech Support