Star grips DIN 6336 grey cast iron, Form A, blank (K0151)

Star grips DIN 6336 grey cast iron, Form A, blank (K0151)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form A: blank

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0151.106
K0151.108
K0151.110
K0151.112
K0151.116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H3

1.17 €

1 4 Days 32122110

1.32 €

1 4 Days 40142613

2.40 €

1 4 Days 50183417

3.65 €

1 4 Days 63204221

7.18 €

1 4 Days 80255225

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Grey cast iron Surface finish body(mm) tumbled
Form(mm) A

Tech Support