Star grips DIN 6336 grey cast iron, Form L, with external thread (K0151)

Star grips DIN 6336 grey cast iron, Form L, with external thread (K0151)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form L: with external thread

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0151.606X15
K0151.606X20
K0151.606X25
K0151.606X30
K0151.608X20
K0151.608X25
K0151.608X30
K0151.608X40
K0151.610X25
K0151.610X30
K0151.610X40
K0151.610X50
K0151.612X30
K0151.612X40
K0151.612X50
K0151.612X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
L=thread length
(mm)

5.95 €

1 4 Days M632122015

6.80 €

1 4 Days M632122020

6.90 €

1 4 Days M632122025

6.97 €

1 4 Days M632122030

7.75 €

1 4 Days M840142520

7.85 €

1 4 Days M840142525

7.94 €

1 4 Days M840142530

8.05 €

1 4 Days M840142540

10.41 €

1 4 Days M1050183225

10.49 €

1 4 Days M1050183230

10.66 €

1 4 Days M1050183240

10.84 €

1 4 Days M1050183250

11.85 €

1 4 Days M1263204030

11.93 €

1 4 Days M1263204040

12.02 €

1 4 Days M1263204050

12.21 €

1 4 Days M1263204060

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Grey cast iron Surface finish body(mm) tumbled
Component material(mm) Stainless steel Form(mm) L

Tech Support