Star grips plastic with protruding steel bush, Form K tapped bush (K1514) (Part Numbers - CAD Download)

Star grips plastic with protruding steel bush, Form K tapped bush (K1514)
· Wear resistant contact surface

· Wear resistant contact surface

· Closed grip contour

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1514.23206
K1514.24006
K1514.24008
K1514.25008
K1514.25010
K1514.26310
K1514.26312
K1514.33206
K1514.34006
K1514.34008
K1514.35008
K1514.35010
K1514.36310
K1514.36312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 H3 T=thread depth
(mm)

1.84 €

1 4 Days M632Steelblue-passivated13.523139.512

2.12 €

1 4 Days M640Steelblue-passivated13.525131012

2.12 €

1 4 Days M840Steelblue-passivated13.525131012

3.01 €

1 4 Days M850Steelblue-passivated1932171217

3.01 €

1 4 Days M1050Steelblue-passivated1932171217

3.83 €

1 4 Days M1063Steelblue-passivated1940201517

3.83 €

1 4 Days M1263Steelblue-passivated1940201517

2.86 €

1 4 Days M632Stainless steelbright13.523139.512

3.83 €

1 4 Days M640Stainless steelbright13.525131012

3.83 €

1 4 Days M840Stainless steelbright13.525131012

4.92 €

1 4 Days M850Stainless steelbright1932171217

4.92 €

1 4 Days M1050Stainless steelbright1932171217

5.89 €

1 4 Days M1063Stainless steelbright1940201517

5.89 €

1 4 Days M1263Stainless steelbright1940201517

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Main colour(mm) black
Form(mm) K

Tech Support