Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1514.53206X20
Part Number
|
---|
K1514.53206X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material (mm) | Surface finish component (mm) | D2 (mm) | H=Height (mm) | H2 | H3 | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.30 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 13.5 | 23 | 13 | 9.5 | 20 |
Loading...
Main Body Material | Other | Main material(mm) | Duroplast | Main colour(mm) | black |
---|---|---|---|---|---|
Form(mm) | L |
This page is Star grips plastic with protruding steel bush, Form L external thread (K1514), part number K1514.53206X20.
You can find the detail information about specifications and dimensions on part number K1514.53206X20.
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material(mm)
Surface finish component(mm)
D2(mm)
H=Height(mm)
H2
H3
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1514.43206X25 |
K1514.43206X30 |
K1514.44008X15 |
K1514.53206X25 |
K1514.53206X30 |
K1514.54008X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material (mm) | Surface finish component (mm) | D2 (mm) | H=Height (mm) | H2 | H3 | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.15 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 13.5 | 23 | 13 | 9.5 | 25 | ||
3.15 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 13.5 | 23 | 13 | 9.5 | 30 | ||
3.22 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 13.5 | 25 | 13 | 10 | 15 | ||
4.53 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 13.5 | 23 | 13 | 9.5 | 25 | ||
4.53 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 13.5 | 23 | 13 | 9.5 | 30 | ||
4.80 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 13.5 | 25 | 13 | 10 | 15 |