Manufacturer part number: K1016.42505X20
Brand: KIPP
Price: 1.87 €
Delivery time: 4 Days
Thread: M5
Outside diameter: 25 φ
D8: 12 mm
H=Height: 16 mm
H3: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1016.42505X20
Main Body Material | Other | Main material(mm) | Duroplast | Surface finish body(mm) | high-gloss polished |
---|---|---|---|---|---|
Component material(mm) | Stainless steel | Main colour(mm) | black | Form(mm) | L |
Form-Type(mm) | with external thread |
This page is Star grips similar to DIN 6336 metal parts stainless steel Form L with external thread (K1016), part number K1016.42505X20.
You can find the detail information about specifications and dimensions on part number K1016.42505X20.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
D8(mm)
H=Height(mm)
H3
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1016.42505X15 |
K1016.42505X25 |
K1016.43206X15 |
K1016.43206X20 |
K1016.43206X25 |
K1016.43206X30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D8 (mm) | H=Height (mm) | H3 | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1.82 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 15 | ||
1.90 € | 1 | 4 Days | M5 | 25 | 12 | 16 | 8 | 25 | ||
1.82 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 15 | ||
1.87 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 20 | ||
1.90 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 25 | ||
1.91 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 30 |