Star grips similar to DIN 6336, aluminium, Form A, blank (K0149)

Star grips similar to DIN 6336, aluminium, Form A, blank (K0149)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form A: blank

· Version: vibratory ground or polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0149.14008
K0149.15010
K0149.16312
K0149.18016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H3

3.80 €

1 4 Days 40142613

4.93 €

1 4 Days 50183417

6.51 €

1 4 Days 63204221

9.34 €

1 4 Days 80255225

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body(mm) tumbled Form(mm) A

Tech Support