Manufacturer part number: K0149.34008
Brand: KIPP
Price: 5.52 €
Delivery time: 4 Days
Outside diameter: 40 φ
Surface finish body: tumbled mm
D=bore: 8 mm
D2: 14 mm
H=Height: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0149.34008
Part Number
|
---|
K0149.34008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (φ) | Surface finish body (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.52 € | 1 | 4 Days | 40 | tumbled | 8 | 14 | 25 | 13 | 15 | 18 |
Loading...
Main Body Material | Aluminum | Form(mm) | C |
---|
This page is Star grips similar to DIN 6336, aluminium, Form C, blind hole (K0149), part number K0149.34008.
You can find the detail information about specifications and dimensions on part number K0149.34008.
Configure
Basic Attributes
Type
Outside diameter(φ)
Surface finish body(mm)
D=bore(mm)
D2(mm)
H=Height(mm)
H3
T=bore depth(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0149.340082 |
K0149.35010 |
K0149.350102 |
K0149.36312 |
K0149.363122 |
K0149.38016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | Surface finish body (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 | T=bore depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.41 € | 1 | 4 Days | 40 | polished | 8 | 14 | 25 | 13 | 15 | 18 | ||
6.90 € | 1 | 4 Days | 50 | tumbled | 10 | 18 | 32 | 17 | 18 | 21 | ||
11.50 € | 1 | 4 Days | 50 | polished | 10 | 18 | 32 | 17 | 18 | 21 | ||
8.75 € | 1 | 4 Days | 63 | tumbled | 12 | 20 | 40 | 21 | 22 | 25 | ||
12.71 € | 1 | 4 Days | 63 | polished | 12 | 20 | 40 | 21 | 22 | 25 | ||
11.50 € | 1 | 4 Days | 80 | tumbled | 16 | 25 | 50 | 25 | 28 | 32 |