Manufacturer part number: K0155.808
Brand: KIPP
Price: 0.40 €
Delivery time: 4 Days
Outside diameter: 32 φ
D8: 14 mm
H=Height: 20 mm
H3: 10
SW=key width: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0155.808
Main Body Material | Other | Main material(mm) | Thermoplastic | Colour Cap(mm) | jet black |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | S |
This page is Star grips similar to DIN 6336, hexagonal, Form S (K0155), part number K0155.808.
You can find the detail information about specifications and dimensions on part number K0155.808.
Configure
Basic Attributes
Type
Outside diameter(φ)
D8(mm)
H=Height(mm)
H3
SW=key width(mm)
T7
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0155.810 |
K0155.813 |
K0155.816 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | D8 (mm) | H=Height (mm) | H3 | SW=key width (mm) | T7 |
---|---|---|---|---|---|---|---|---|---|---|
0.59 € | 1 | 4 Days | 40 | 18 | 25 | 13 | 10 | 10 | ||
0.79 € | 1 | 4 Days | 50 | 22 | 32 | 17 | 13 | 10 | ||
1.15 € | 1 | 4 Days | 63 | 26 | 40 | 21 | 16 | 15 |