Star grips similar to DIN 6336, internal thread with cap, Form K (K0155) (K0155.205)

Star grips similar to DIN 6336, internal thread with cap, Form K (K0155) K0155.205

Product Details:

Manufacturer part number: K0155.205

Brand: KIPP

Price: 0.66

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 25 φ

Colour Cap: jet black mm

D8: 12 mm

H=Height: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0155.205

Part Number
K0155.205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.66 €

1 4 Days M525jet black1216810

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black Form(mm) K

This page is Star grips similar to DIN 6336, internal thread with cap, Form K (K0155), part number K0155.205.
You can find the detail information about specifications and dimensions on part number K0155.205.

Variation of this product

Part Number
K0155.2045
K0155.2046
K0155.2047
K0155.2051
K0155.20515
K0155.20516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.66 €

1 4 Days M425light grey RAL 70351216810

0.66 €

1 4 Days M425traffic red RAL 30201216810

0.66 €

1 4 Days M425colza yellow RAL 10211216810

0.68 €

1 4 Days M532jet black14201010

0.68 €

1 4 Days M532light grey RAL 703514201010

0.68 €

1 4 Days M532traffic red RAL 302014201010

Tech Support