Star grips similar to DIN 6336, internal thread without cap, Form D (K0155)

Star grips similar to DIN 6336, internal thread without cap, Form D (K0155)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form D: tapped bush without cap

· Cap in various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0155.504
K0155.505
K0155.5051
K0155.506
K0155.5061
K0155.508
K0155.5081
K0155.510
K0155.5101
K0155.5102
K0155.512
K0155.5121
K0155.516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.61 €

1 4 Days M4251216810

0.61 €

1 4 Days M5251216810

0.63 €

1 4 Days M53214201010

0.63 €

1 4 Days M63214201010

0.61 €

1 4 Days M6251216810

0.71 €

1 4 Days M84018251314

1.13 €

1 4 Days M85022321714

1.13 €

1 4 Days M105022321714

0.71 €

1 4 Days M104018251314

2.01 €

1 4 Days M106326402114

2.01 €

1 4 Days M126326402118

1.13 €

1 4 Days M125022321718

2.89 €

1 4 Days M166326402118

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black Form(mm) D

Tech Support