Manufacturer part number: K0154.505
Brand: KIPP
Price: 1.27 €
Delivery time: 4 Days
Thread: M5
Outside diameter: 25 φ
D8: 12 mm
H=Height: 16 mm
H3: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0154.505
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Stainless steel |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | D | Item | Star Grip |
This page is Star grips similar to DIN 6336, metal parts stainless steel internal thread without cap, Form D (K0154), part number K0154.505.
You can find the detail information about specifications and dimensions on part number K0154.505.
Configure
Basic Attributes
DIN
Weight
Type
Thread
Outside diameter(φ)
D8(mm)
H=Height(mm)
H3
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0154.504 |
K0154.5051 |
K0154.506 |
K0154.5061 |
K0154.508 |
K0154.5081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D8 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | DIN | Weight | PL Edelstahl | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.27 € | 1 | 4 Days | M4 | 25 | 12 | 16 | 8 | 10 | similar to DIN 6336 | 0.0070 | true | true | ||
1.30 € | 1 | 4 Days | M5 | 32 | 14 | 20 | 10 | 10 | similar to DIN 6336 | 0.0090 | true | true | ||
1.30 € | 1 | 4 Days | M6 | 32 | 14 | 20 | 10 | 10 | - | - | - | - | ||
1.27 € | 1 | 4 Days | M6 | 25 | 12 | 16 | 8 | 10 | similar to DIN 6336 | 0.0060 | true | true | ||
1.52 € | 1 | 4 Days | M8 | 40 | 18 | 25 | 13 | 14 | - | - | - | - | ||
2.23 € | 1 | 4 Days | M8 | 50 | 22 | 32 | 17 | 14 | similar to DIN 6336 | 0.0240 | true | true |